
calcActive())">
Tesys Sk - Mini Contactor - 2P (2 No) - Ac-1 - 690 V 12 A - 24 V Dc Coil
LP1SK0600BD
ZARÂ 2,190.75
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LP1SK0600BD
Tesys Sk - Mini Contactor - 2P (2 No) - Ac-1 - 690 V 12 A - 24 V Dc Coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Tesys Sk - Mini Contactor - 2P (2 No) - Ac-1 - 690 V 12 A - 24 V Dc Coil
ZARÂ 2,190.75
Description
Tesys Sk Mini-Contactor, 2 Poles (2No), For Non Inductive Load Applications Up To 12A/690V Ac-1, And For 1-Phase Motor Control Applications Up To 6A/690V Ac-3 (For 3-Phase Motors An Add-On Contact Block La1Sk Must Be Mounted On Contactor). It Provides A 24V Dc Control Circuit With No Inrush Consumption, Connection By Screw Clamp Terminals. For Operating Rates Until 1200 Cycles/Hour And Ambient Temperature -20/+50°C, It Procures High Reliability And Durability. Compact (27Mm Width), For Clipping On A 35Mm Din Rail. Add-On Contact Blocks La1Sk (Power Pole, Instantaneous Auxiliary Contacts) And Suppressor Modules La4Sk Available (To Be Ordered Separately). Multi Standards Certified (Iec, Ul, Csa, Ccc, Eac), Green Premium Product (Rohs/Reach).
Product Details
SKU | LP1SK0600BD |
---|---|
Part Number | LP1SK0600BD |
Price | ZARÂ 2,190.75 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review