
calcActive())">
Tesys Sk Control Relay - 1 No + 1 Nc - <= 690 V - 110 V Ac Coil
CA2SK11F7
ZARÂ 1,290.11
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

CA2SK11F7
Tesys Sk Control Relay - 1 No + 1 Nc - <= 690 V - 110 V Ac Coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Tesys Sk Control Relay - 1 No + 1 Nc - <= 690 V - 110 V Ac Coil
ZARÂ 1,290.11
Description
Tesys Sk Mini-Control Relay, 2 Contacts (1No + 1Nc), 10A/690V, For Control Of Electromagnetic Loads Ac-15/Dc-13. It Provides A 110V 50/60Hz Ac Control Circuit, Connection By Screw Terminals. For Operating Rates Until 20 Cycles/Min And Ambient Temperature -20/+50°C, It Procures High Reliability And Durability. Compact (27Mm Width), For Clipping On A 35Mm Din Rail. Multi Standards Certified (Iec, Ul, Csa, Ccc, Eac), Green Premium Product (Rohs/Reach).
Product Details
SKU | CA2SK11F7 |
---|---|
Part Number | CA2SK11F7 |
Price | ZARÂ 1,290.11 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review