Tesys Lt47 Electronic Over Current Relays - Manual - 0.5...6 A - 24 V Ac/Dc

LT4706BS
Be the first one to review this.
ZAR 2,559.49

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

Tesys Lr47 Electronic Overcurrent Relay, 6A/690V, With Manual Reset, To Be Supplied With 24V Ac/Dc, For Protection Of Motors With A Rated Current.5-5A. It Provides 3 Dials To Adjust The Protection, Load (0.5-6A) For The Overcurrent Level, O-Time (0.3-10Sec) For The Acceptable Duration Of The Overcurrent, D-Time (0.5-30Sec) For The Starting Duration. In Addition, The Device Trips When There Is A Missing Phase During More Than O-Time. The Device Has A Reset Button, A Test/Stop Button, 2 Led Indicators (Run/Trip), 2 Auxiliary Contacts 1No+1Nc For Fault Signalling. Settings Can Be Locked By Sealing The Transparent Cover. Din Rail Mounting, Without Power Terminals (Currents Monitored By 2 Current Transformers Crossed By The Motor Cables). Multi Standards Certified (Iec, Ul, Csa, Ccc, Eac), It Conforms To Rohs/Reach Regulation.

Product Details

Seller Information

Documents

Reviews