Tesys Lrd Thermal Overload Relays - 30...40 A - Class 10A

LRD3406
Be the first one to review this.
TeSys LRD thermal overload relays - 30...40 A - class 10A
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

Tesys Lrd Thermal Overload Relay, 40A/690V, Thermal Setting Range 30-40A, Tripping Class 10A, For Protection Of 3-Phase Motors 18.5Kw@400V. Differential Device With Phase Failure And Load Unbalance Detection. It Provides A Thermal Adjustement Dial, A Manual-Automatic Reset Selector, A Test Selector For Simulation Of A Tripping, Reset And Stop Buttons, A Flag Indicator And 2 Auxiliary Contacts 1No+1Nc For Fault Signalling. Settings Are Protected By A Transparent Cover Lockable By Sealing. Connection By Everlink Btr Screw Terminals , It Connects Directly To The Bottom Terminals Of 3-Pole Contactors Lc1D40A-D80A. Mounting On Din Rail Or Screw Fixing, Separated From The Contactor, With Use Of A Terminal Block Lad96560 (To Be Ordered Separately). Multi Standards Certified (Iec, Ul, Csa, Ccc, Eac, Marine), Green Premium Compliant (Rohs/Reach).

Product Details

SKU LRD3406
Part Number LRD3406
Price ZAR 3,028.70
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Tesys Lrd Thermal Overload Relays - 30...40 A - Class 10A
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.