
calcActive())">
Tesys Lg - Enclosed Dol Starter - 6...10 A - 380/400 V Ac Coil
LG1K095Q714
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LG1K095Q714
Tesys Lg - Enclosed Dol Starter - 6...10 A - 380/400 V Ac Coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Tesys Enclosed Starter With Contactor, Switch Disconnector, And Thermal Magnetic Circuit Breaker, 3 Poles, For Emergency Stop Switching In Non-Reversing Motor Applications 4Kw@400V Ac-3. Polycarbonate Enclosure Providing Ip55 Protection, Equipped With A White Pushbutton Start (I), A Black Pushbutton Stop (O), And A Lockable Emergency Stop With A Red/Yellow Rotary Operator For Control Of Isolation. It Includes A Contactor Lc1K With A Control Circuit 380-400V 50/60Hz, A Thermal Magnetic Circuit Breaker Gv2Me Ensuring Isolation, Short-Circuit And Overload Protection, And A Vario Switch Body For Emergency Stop. Control Circuit Already Prewired Between The Power Phases. Surface Mounting Enclosure With Screw Fixing, 2 Knock-Outs For Cable Glands On Top And Bottom. It Conforms To Iec 60204-1 And Iec 60947-4-1, Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LG1K095Q714 |
---|---|
Part Number | LG1K095Q714 |
Price | ZARÂ 8,988.06 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review