
calcActive())">
Tesys Lg - Enclosed Dol Starter - 13...18 A - 380 V Ac Coil
LG7D18Q720
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LG7D18Q720
Tesys Lg - Enclosed Dol Starter - 13...18 A - 380 V Ac Coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Tesys Enclosed Starter With Contactor And Thermal Magnetic Circuit Breaker, For Control Of 3-Phase Motors 7.5Kw@400V Ac-3 In Non Reversing Safety Applications. Polycarbonate Enclosure For Surface Mounting With Screw Fixing, 2 Knock-Outs For Cable Glands On Top And Bottom, Ensuring Ip55 Protection. Equipped With A White Pushbutton Start (I), A Black Pushbutton Stop (O), And A Lockable Emergency Pushbutton Stop (Mushroom Head 1/4 Turn) Acting Mechanically On The Circuit Breaker. It Includes A Contactor Lc1D With A Control Circuit 380-400V 50/60Hz Already Prewired Between The Power Phases, And A Thermal Magnetic Circuit Breaker Gv2Me With Thermal Setting Range 13-18A, It Conforms To Iec 60204-1 And Iec 60947-4-1, Green Premium Product (Rohs/Reach).
Product Details
SKU | LG7D18Q720 |
---|---|
Part Number | LG7D18Q720 |
Price | ZARÂ 6,709.10 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review