
Tesys K Reversing Contactor - 3P - Ac-3 <= 440 V 6 A - 1 Nc - 48 V Ac Coil
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
Product Details
SKU | LC2K0601E7 |
---|---|
Part Number | LC2K0601E7 |
Price | ZARÂ 1,906.76 |
FAQs | No |
Activity | PPCTR |