
calcActive())">
Tesys K Control Relay - 4 No - <= 690 V - 220 V Dc Standard Coil
CA3KN40MD
ZARÂ 1,247.51
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

CA3KN40MD
Tesys K Control Relay - 4 No - <= 690 V - 220 V Dc Standard Coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Tesys K Control Relay - 4 No - <= 690 V - 220 V Dc Standard Coil
ZARÂ 1,247.51
Description
Tesys K Control Relay, 4 Contacts (4No), 10A/690V, For Control Of Electromagnetic Loads Ac-15/Dc-13. It Provides A 220V Dc Control Circuit With No Inrush Consumption, Connection By Screw Clamp Terminals. For High Operating Rates Until 180 Cycles/Min And Ambient Temperature -25/+50°C, It Procures High Reliability And Durability. Compact (45Mm Width), For Clipping On 35Mm Din Rail Or Fixing By Screw. Multi Standards Certified (Iec, Ul, Csa, Ccc, Eac), Green Premium Product (Rohs/Reach).
Product Details
SKU | CA3KN40MD |
---|---|
Part Number | CA3KN40MD |
Price | ZARÂ 1,247.51 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review