
calcActive())">
Tesys K Control Relay - 3 No + 1 Nc - <= 690 V - 230 V Ac Coil
CA2KN31P7
ZARÂ 841.83
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

CA2KN31P7
Tesys K Control Relay - 3 No + 1 Nc - <= 690 V - 230 V Ac Coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Tesys K Control Relay - 3 No + 1 Nc - <= 690 V - 230 V Ac Coil
ZARÂ 841.83
Description
Tesys K Control Relay, 4 Contacts (3No + 1Nc), 10A/690V, For Control Of Electromagnetic Loads Ac-15/Dc-13. It Provides A 230V 50/60Hz Ac Control Circuit, Connection By Screw Clamp Terminals. For High Operating Rates Until 180 Cycles/Min And Ambient Temperature -25/+50°C, It Procures High Reliability And Durability. Compact (45Mm Width), For Clipping On 35Mm Din Rail Or Fixing By Screw. Multi Standards Certified (Iec, Ul, Csa, Ccc, Eac), Green Premium Product (Rohs/Reach).
Product Details
SKU | CA2KN31P7 |
---|---|
Part Number | CA2KN31P7 |
Price | ZARÂ 841.83 |
FAQs | No |
Activity | PPCTR |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review