
calcActive())">
Tesys K Contactor - 4P (2 No + 2 Nc) - Ac-1 <= 440 V 20 A - 24 V Dc Coil
LP1K090085BD
ZARÂ 1,064.94
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LP1K090085BD
Tesys K Contactor - 4P (2 No + 2 Nc) - Ac-1 <= 440 V 20 A - 24 V Dc Coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Tesys K Contactor - 4P (2 No + 2 Nc) - Ac-1 <= 440 V 20 A - 24 V Dc Coil
ZARÂ 1,064.94
Description
Tesys K Contactor, 4 Poles (2No+2Nc), For Non-Inductive Load Control Applications Up To 20A/690V Ac-1. It Provides A 24V Dc Coil, Without Built-In Auxiliary Contact, Connection By Solder Pins For Printed Circuit Boards. For Operating Rates Until 600 Cycles/Hour And Environments Until 50°C, It Procures Reliability And Durability To Standard Applications. Very Compact (45Mm Width), Din-Rail Mounting Or Screw Fixing. Multi Standards Certified (Iec, Ul, Csa, Ccc, Eac), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LP1K090085BD |
---|---|
Part Number | LP1K090085BD |
Price | ZARÂ 1,064.94 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review