
calcActive())">
Tesys K Contactor - 3P - Ac-3 <= 440 V 6 A - 1 Nc Aux. - 24 V Dc Coil
LP4K06013BW3
ZARÂ 959.46
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LP4K06013BW3
Tesys K Contactor - 3P - Ac-3 <= 440 V 6 A - 1 Nc Aux. - 24 V Dc Coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Tesys K Contactor - 3P - Ac-3 <= 440 V 6 A - 1 Nc Aux. - 24 V Dc Coil
ZARÂ 959.46
Product Details
SKU | LP4K06013BW3 |
---|---|
Part Number | LP4K06013BW3 |
Price | ZARÂ 959.46 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review