Tesys K Contactor, 3 Pole, Ac-3 <= 440 V 6 A, 1 Nc Auxiliary, 24 Vac Coil
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Tesys K Contactor, 3 Pole, Ac-3 <= 440 V 6 A, 1 Nc Auxiliary, 24 Vac Coil
Incl. Tax
Incl. Tax
Description
Product Details
SKU | LC1K0601B7 |
---|---|
Part Number | LC1K0601B7 |
Price | ZARÂ 500.95 |
FAQs | No |
Activity | PPCTR |