
calcActive())">
Tesys Gv3P Thermal-Magnet Motor Circuit Breaker 62-73A Everlink
GV3P73
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

GV3P73
Tesys Gv3P Thermal-Magnet Motor Circuit Breaker 62-73A Everlink
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Tesys Gv Motor Circuit Breaker, 3 Poles (3P), 73A/690V, For 3-Phase Motor Applications 37Kw@400V. It Provides A Thermal-Magnetic Protection With A Thermal Setting Range 62-73A, Magnetic Tripping At 15Xin, High Breaking Capacity Icu 50Ka@400V. Connection By Everlink Btr Screw Terminals. Start-Stop Control By Rotary Knob Guaranteed For 200 Cycles Ac-3. Multi Standards Certified (Iec, Ul, Csa, Ccc, Eac, Marine, Atex), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | GV3P73 |
---|---|
Part Number | GV3P73 |
Price | ZARÂ 7,061.20 |
FAQs | No |
Activity | PPCTR |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review