
calcActive())">
Tesys Gv3 - Auxiliary Contact Block - 1 No + 1 Nc
GVAED011
ZARÂ 1,111.79
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

GVAED011
Tesys Gv3 - Auxiliary Contact Block - 1 No + 1 Nc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Tesys Gv3 - Auxiliary Contact Block - 1 No + 1 Nc
ZARÂ 1,111.79
Description
Tesys Deca Auxiliary Contact Block, For Contactors Lc1D, Lc1F And Control Relays Cad. It Provides 1No+1Nc Contacts Rated Up To 10A 690V Ac, On-Delay Setting Range 10-180S Clip-On Front Mounting, It Procures High Reliability And Durability. Multi Standards Certified (Iec, Ul, Csa, Ccc, Eac), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | GVAED011 |
---|---|
Part Number | GVAED011 |
Price | ZARÂ 1,111.79 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review