
calcActive())">
Tesys Gs - Switch-Disconnector-Fuse - 3 P - 63A - Din 00C
GS2G3
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

GS2G3
Tesys Gs - Switch-Disconnector-Fuse - 3 P - 63A - Din 00C
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Tesys Gs Fuse Switch-Disconnector, 3 Poles (3P), 63A/750V, To Be Used With Din Blade Fuse Links Size00 Up To 63A, For Motor Applications Up To 30Kw@400V Ac-23. To Be Equipped With An External Front Side Or Right-Hand Side Mounting Operating Handle Gs2Ah (Several Models Available). It Provides Screw Terminals With 3P Terminal Shrouds, High Short Circuit Current Rating 100Ka@400V. Add-On Auxiliary Contact Modules, Front Mounting Gs1Am (Early-Break And Position Signaling), Side Mounting Gs1An (Position Signaling) Can Complete The Assembly (To Be Ordered Separately). Type Am And Gg Size00 Blade Fuse Links Without Strickers Df2Fga, Df2Fgn Are Available (To Be Ordered Separately). Multi Standards Certified (Iec, Marine), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | GS2G3 |
---|---|
Part Number | GS2G3 |
Price | ZARÂ 5,787.19 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review