
calcActive())">
Tesys Gs - Switch-Disconnector-Fuse - 3 P - 160A - Din 00
GS2LL3
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

GS2LL3
Tesys Gs - Switch-Disconnector-Fuse - 3 P - 160A - Din 00
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Tesys Gs Fuse Switch-Disconnector, 3 Poles (3P), 160A/750V, To Be Used With Din Blade Fuse Links Size0 Up To 160A, For Motor Applications Up To 80Kw@400V Ac-23. To Be Equipped With An External Front Side Or Right-Hand Side Mounting Operating Handle Gs2Ah (Several Models Available). Screw Terminals To Be Equipped With Upstream And Downstream 3P Terminal Shrouds Gs1Ap33 (To Be Ordered Separately), It Provides High Short Circuit Current Rating 100Ka@400V. Add-On Auxiliary Contact Modules, Front Mounting Gs1Am (Early-Break And Position Signaling), Side Mounting Gs1An (Position Signaling) Can Complete The Assembly (To Be Ordered Separately). Type Am And Gg Size0 Blade Fuse Links Without Strickers Df2Ga, Df2Gn Are Available (To Be Ordered Separately). Multi Standards Certified (Iec, Marine), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | GS2LL3 |
---|---|
Part Number | GS2LL3 |
Price | ZARÂ 9,489.10 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review