
calcActive())">
Tesys F Reversing Contactor - 3P(3 No) Ac-3 <= 440 V 265 A - Without Coil
LC2F265
ZARÂ 80,924.90
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LC2F265
Tesys F Reversing Contactor - 3P(3 No) Ac-3 <= 440 V 265 A - Without Coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Tesys F Reversing Contactor - 3P(3 No) Ac-3 <= 440 V 265 A - Without Coil
ZARÂ 80,924.90
Description
Tesys F Reversing Contactor, 3 Poles (3No), 265A/1000V Ac-3, For Motor Applications Up To 132Kw@400V. Without Coil (To Be Ordered Separately), It Provides Bolt Terminals For Bars Or Cables With Lugs. Equipped With Pre-Wired Reversing Power Connections, Mechanical Interlock, Without Electrical Interlocking. Without Build-In Auxiliary Contacts, Front Mounting Auxiliary Contact Blocks Ladn*1 To Be Added For Electrical Interlocking (To Be Ordered Separately). Multi Standards Certified (Iec, Ul, Csa, Ccc, Eac, Marine), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LC2F265 |
---|---|
Part Number | LC2F265 |
Price | ZARÂ 80,924.90 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review