
calcActive())">
Tesys F Contactor - 4P(4 No)-Ac-1 <= 440V 1600A With Coil Lx1/ Lx9 - 110…500V Ac 40/400Hz, Lx4 - 110...440V Dc
LC1F7804
ZAR 144,478.20
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LC1F7804
Tesys F Contactor - 4P(4 No)-Ac-1 <= 440V 1600A With Coil Lx1/ Lx9 - 110…500V Ac 40/400Hz, Lx4 - 110...440V Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Tesys F Contactor - 4P(4 No)-Ac-1 <= 440V 1600A With Coil Lx1/ Lx9 - 110…500V Ac 40/400Hz, Lx4 - 110...440V Dc
ZAR 144,478.20
Product Details
SKU | LC1F7804 |
---|---|
Part Number | LC1F7804 |
Price | ZAR 144,478.20 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review