
calcActive())">
Tesys F Contactor, 3P (3 No), Ac-3, <= 440 V 400 A, Coil 110 Vac
LC1F400F7
ZARÂ 59,831.08
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LC1F400F7
Tesys F Contactor, 3P (3 No), Ac-3, <= 440 V 400 A, Coil 110 Vac
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Tesys F Contactor, 3P (3 No), Ac-3, <= 440 V 400 A, Coil 110 Vac
ZARÂ 59,831.08
Description
Tesys F Contactor, 3 Poles (3No), 400A/1000V Ac-3, For Motor Applications Up To 200Kw@400V. It Provides A Low Sealed Consumption 110V 40-400Hz Ac Coil, Bolt Terminals For Bars Or Cables With Lugs. For High Operating Rates Until 2400 Cycles/Hour And Environments Until 55°C, It Procures High Reliability And Durability. It Makes Installation And Maintenance Easy Thanks To Its Drawer-Mounted Coil And A Large Choice Of Add-On Blocks And Accessories (To Be Ordered Separately). Multi Standards Certified (Iec, Ul, Csa, Ccc, Eac, Marine), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LC1F400F7 |
---|---|
Part Number | LC1F400F7 |
Price | ZARÂ 59,831.08 |
FAQs | No |
Activity | PPCTR |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review