
calcActive())">
Tesys F Contactor, 3 Pole (3 No)-Ac-1 <= 440V 1260 A With Coil Lx1/ Lx9, 110-600Vac 40/400Hz, Lx4, 48-250Vdc
LC1F1250
ZARÂ 156,121.45
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LC1F1250
Tesys F Contactor, 3 Pole (3 No)-Ac-1 <= 440V 1260 A With Coil Lx1/ Lx9, 110-600Vac 40/400Hz, Lx4, 48-250Vdc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Tesys F Contactor, 3 Pole (3 No)-Ac-1 <= 440V 1260 A With Coil Lx1/ Lx9, 110-600Vac 40/400Hz, Lx4, 48-250Vdc
ZARÂ 156,121.45
Description
Tesys F Contactor, 3 Poles (3No), 1250A/690V Ac-1, For Non-Inductive Load Applications. Contactor With No Coil To Allow A Later Selection And Installation (Coil To Be Ordered Separately), It Provides Bolt Terminals For Bars Or Cables With Lugs. For High Operating Rates Until 600 Cycles/Hour And Environments Until 55°C, It Procures High Reliability And Durability. It Makes Installation And Maintenance Easy Thanks To A Drawer For Insertion Of The Selected Coil And A Large Choice Of Add-On Blocks And Accessories (To Be Ordered Separately). Multi Standards Certified (Iec, Ul, Csa, Ccc), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LC1F1250 |
---|---|
Part Number | LC1F1250 |
Price | ZARÂ 156,121.40 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review