Tesys D Reversing Contactor - 3P(3 No) - Ac-3 - <= 440 V 80 A - 230 V Ac Coil
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Tesys D Reversing Contactor - 3P(3 No) - Ac-3 - <= 440 V 80 A - 230 V Ac Coil
Incl. Tax
Incl. Tax
Description
Product Details
SKU | LC2D80P7 |
---|---|
Part Number | LC2D80P7 |
Price | ZARÂ 18,326.59 |
FAQs | No |
Activity | 0 |