
calcActive())">
Tesys D Reversing Contactor - 3P(3 No) - Ac-3 - <= 440 V 32 A - 380 V Ac Coil
LC2D32Q7
ZARÂ 9,191.89
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LC2D32Q7
Tesys D Reversing Contactor - 3P(3 No) - Ac-3 - <= 440 V 32 A - 380 V Ac Coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Tesys D Reversing Contactor - 3P(3 No) - Ac-3 - <= 440 V 32 A - 380 V Ac Coil
ZARÂ 9,191.89
Description
Tesys D Reversing Contactor, 3 Poles (3No), For Motor Control Applications Up To 32A/690V Ac-3 (15Kw@400V). It Provides 380V 50/60Hz Ac Coils, 2No+2Nc Built-In Auxiliary Contacts (Nc Mirror Certified), Connection By Screw Clamp Terminals. For Operating Rates Until 3600 Cycles/Hour And Environments Until 60°C, It Procures High Reliability And Durability. Compact (90Mm Width), Din-Rail Mounting Or Screw Fixing. With Pre-Wired Reversing Power Connections, Mechanical Interlock (Without Electrical Interlocking). Multi Standards Certified (Iec, Ul, Csa, Ccc, Eac, Marine), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LC2D32Q7 |
---|---|
Part Number | LC2D32Q7 |
Price | ZARÂ 9,191.89 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review