
calcActive())">
Tesys D Control Relay - 3 No + 2 Nc - <= 690 V - 250 V Dc Standard Coil
CAD32UD
ZARÂ 1,199.44
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

CAD32UD
Tesys D Control Relay - 3 No + 2 Nc - <= 690 V - 250 V Dc Standard Coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Tesys D Control Relay - 3 No + 2 Nc - <= 690 V - 250 V Dc Standard Coil
ZARÂ 1,199.44
Description
Tesys D Control Relay, 5 Contacts (3No + 2Nc), 10A/690V, For Control Of Electromagnetic Loads Ac-15/Dc-13. It Provides A 250V Dc Control Circuit, Connection By Screw Clamp Terminals. For High Operating Rates Until 180 Cycles/Min And Ambient Temperature -40/+60°C, It Procures High Reliability And Durability. Compact (45Mm Width), For Clipping On 35Mm Din Rail Or Fixing By Screw.
Product Details
SKU | CAD32UD |
---|---|
Part Number | CAD32UD |
Price | ZARÂ 1,199.44 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review