
calcActive())">
Tesys D - Contactor Coil - Lxd3 - 230 V Ac 50/60 Hz For 40… 65 A Contactor
LXD3P7
ZAR 1,869.42
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LXD3P7
Tesys D - Contactor Coil - Lxd3 - 230 V Ac 50/60 Hz For 40… 65 A Contactor
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Tesys D - Contactor Coil - Lxd3 - 230 V Ac 50/60 Hz For 40… 65 A Contactor
ZAR 1,869.42
Description
Tesys D Replacement Coil 230V Ac 50/60Hz, For Tesys D Contactors. To Be Used With 3 And 4-Pole Contactors Lc1 D40A To D65A And Lc1 Dt60A, Dt80A. It Operates In The Voltage Limits.8-1.1 Uc (50Hz),.85-1.1 Uc (60Hz) And Environments Until 60°C Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LXD3P7 |
---|---|
Part Number | LXD3P7 |
Price | ZAR 1,869.42 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review