
calcActive())">
Tesys D - Contactor Coil - Lx1D6 - 230 V Ac 50/60 Hz For 80 & 95 A Contactor
LX1D6P7
ZARÂ 2,400.67
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LX1D6P7
Tesys D - Contactor Coil - Lx1D6 - 230 V Ac 50/60 Hz For 80 & 95 A Contactor
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Tesys D - Contactor Coil - Lx1D6 - 230 V Ac 50/60 Hz For 80 & 95 A Contactor
ZARÂ 2,400.67
Description
Tesys D Replacement Ac Coil 230V 50/60Hz For Tesys D Contactors. To Be Used With 3 And 4-Pole Contactors Lc1 D40 To D95. It Operates In The Voltage Limits.85-1.1 Uc And Environments Until 55°C Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LX1D6P7 |
---|---|
Part Number | LX1D6P7 |
Price | ZARÂ 2,400.67 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review