Tesys D Contactor - 3P(3 No) - Ac-3 - <= 440 V 50 A - 400 V Ac 50/60 Hz Coil
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Tesys D Contactor - 3P(3 No) - Ac-3 - <= 440 V 50 A - 400 V Ac 50/60 Hz Coil
Incl. Tax
Incl. Tax
Description
Product Details
SKU | LC1D50AV7 |
---|---|
Part Number | LC1D50AV7 |
Price | ZARÂ 4,397.96 |
FAQs | No |
Activity | 0 |