
calcActive())">
Tesys D Contactor - 3P(3 No) - Ac-3 - <= 440 V 18 A - 110 V Ac Coil
LC1D183F7
ZARÂ 1,679.56
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LC1D183F7
Tesys D Contactor - 3P(3 No) - Ac-3 - <= 440 V 18 A - 110 V Ac Coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Tesys D Contactor - 3P(3 No) - Ac-3 - <= 440 V 18 A - 110 V Ac Coil
ZARÂ 1,679.56
Description
Tesys D Contactor, 3 Poles (3No), For Motor Control Applications Up To 18A/690V Ac-3/3E (7.5Kw@400V). It Provides A 110V 50/60Hz Ac Coil, 1No+1Nc Built-In Auxiliary Contacts (Nc Mirror Certified), Connection By Spring Terminals. For Operating Rates Until 3600 Cycles/Hour And Environments Until 60°C, It Procures High Reliability And Durability. Compact (45Mm Width), Din-Rail Mounting Or Screw Fixing. Multi Standards Certified (Iec, Ul, Csa, Ccc, Eac, Marine), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LC1D183F7 |
---|---|
Part Number | LC1D183F7 |
Price | ZARÂ 1,679.56 |
FAQs | No |
Activity | PPCTR |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review