
calcActive())">
Tesys D Contactor - 3P(3 No) - Ac-3 - <= 440 V 150 A - 400 V Ac 50/60 Hz Coil
LC1D150V7
ZARÂ 12,321.26
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LC1D150V7
Tesys D Contactor - 3P(3 No) - Ac-3 - <= 440 V 150 A - 400 V Ac 50/60 Hz Coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Tesys D Contactor - 3P(3 No) - Ac-3 - <= 440 V 150 A - 400 V Ac 50/60 Hz Coil
ZARÂ 12,321.26
Description
Tesys Deca Contactor, 3 Poles (3No), For Motor Control Applications Up To 150A/1000V Ac-3 (75Kw@400V). It Provides A 400V 50/60Hz Ac Coil With Transient Suppressor Module, 1No+1Nc Built-In Auxiliary Contacts (Nc Mirrror Certified), 2 Inputs Screw Connectors For Power Connection And Screw Clamp Terminals For Control. For Operating Rates Until 1200 Cycles/Hour And Environments Until 60°C, It Procures High Reliability And Durability. Compact (120Mm Width), Mounting On 2 Din-Rails Or Screw Fixing. Multi Standards Certified (Iec, Ul, Csa, Ccc, Eac, Marine), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LC1D150V7 |
---|---|
Part Number | LC1D150V7 |
Price | ZARÂ 12,321.26 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review