
calcActive())">
Telemecanique Capacitive Proximity Sensors Xt, Cylindrical M18, Plastic, Sn 8 Mm, Cable 2 M
XT218A1PAL2
ZARÂ 3,794.10
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XT218A1PAL2
Telemecanique Capacitive Proximity Sensors Xt, Cylindrical M18, Plastic, Sn 8 Mm, Cable 2 M
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Telemecanique Capacitive Proximity Sensors Xt, Cylindrical M18, Plastic, Sn 8 Mm, Cable 2 M
ZARÂ 3,794.10
Description
The Xt Offer Is A Range Of Capacitive Proximity Sensors, Dedicated To The Detection Of Insulated Or Conductive Materials. These Sensors Are Suitable For The Detection Of Any Object Irrespective Of Material Or Conductivity. This Sensor Features A Cylindrical Plastic Case, Diameter 18Mm, Threaded M18 X 1 And A 2M Long Pvc Cable. Advantages Of This Capacitive Proximity Sensor, No Physical Contact With The Object To Be Detected, High Operating Rates, Solid-State Product, No Moving Parts. It Is Non Flush Mountable With A Sensing Distance Of 8Mm. 3-Wire, 12V To 24V Dc, With No Function And A Pnp Output. Output State Indication By A Yellow Led. It Is Suitable For Detection (Presence Or Passage) Of Paper, Cardboard, Glass, Etc. This Sensor Complies With Ce And Cetlus Certifications, And With Iec 60947-5-2 And Ul 61010-1 Standards. A 90° Fixing Bracket Xuza118, To Be Ordered Separatly, Is Available To Facilitate The Mounting Of This Sensor.
Product Details
SKU | XT218A1PAL2 |
---|---|
Part Number | XT218A1PAL2 |
Price | ZARÂ 3,794.10 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review