
calcActive())">
Tcsesm163F23F0 - Ethernet Tcp/Ip Managed Switch - Connexium - 16 Ports For Copper
TCSESM163F23F0
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

TCSESM163F23F0
Tcsesm163F23F0 - Ethernet Tcp/Ip Managed Switch - Connexium - 16 Ports For Copper
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Switch Is Part Of The Modicon Networking Range, An Offer Of Industrial Network Switches. This Tcp/Ip Extended Managed Switch Has 10/100Base-Tx - 16 Ports For Copper Cable. Ethernet Services Are Configured Via Web Server, Vlan, Multicast Filtering, Data Stream Control, Igmp Snooping, Snmp Traps And Syslog. It Is A Network Switch With A Supply Voltage Of 12V To 48V, A Power Consumption Of 9.4W And Maximum Number Of Switches In A Ring Is 50. It Is Furnished With 6-Way Removable Connector. The Supported Transmission Medium Is Twisted Shielded Pair Cat 5E Copper Cable. It Is An Ip20 Rated Product. Its Dimensions Are 111Mm (Width) X 111Mm (Depth) X 131Mm (Height). It Weighs.6Kg. It Is Suitable For All Industrial Automation Segment Applications. This Switch Is Part Of The Modicon Networking Range, An Offer Of Industrial Network Switches. This Tcp/Ip Extended Managed Switch Has 10/100Base-Tx - 16 Ports For Copper Cable. Ethernet Services Are Configured Via Web Server, Vlan, Multicast Filtering, Data Stream Control, Igmp Snooping, Snmp Traps And Syslog. It Is A Network Switch With A Supply Voltage Of 12V To 48V, A Power Consumption Of 9.4W And Maximum Number Of Switches In A Ring Is 50. It Is Furnished With 6-Way Removable Connector. The Supported Transmission Medium Is Twisted Shielded Pair Cat 5E Copper Cable. It Is An Ip20 Rated Product.
Product Details
SKU | TCSESM163F23F0 |
---|---|
Part Number | TCSESM163F23F0 |
Price | ZARÂ 43,415.18 |
FAQs | No |
Activity | IDPAC |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review