
calcActive())">
Switch-Disconnector Masterpact Nw20Hadc-E - 2000 A - 900 V - 4 Poles - Fixed
48880
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

48880
Switch-Disconnector Masterpact Nw20Hadc-E - 2000 A - 900 V - 4 Poles - Fixed
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
SKU | 48880 |
---|---|
Part Number | 48880 |
Price | ZARÂ 250,409.50 |
FAQs | No |
Activity | #N/A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review