
calcActive())">
Switch-Disconnector Isw-Na - 3P + N - 100 A
A9S70790
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9S70790
Switch-Disconnector Isw-Na - 3P + N - 100 A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Acti9 Isw-Na Is A Modular And Reliable Switch Disconnector. It Is A 4P, Rated Current Is 100A And Operating Voltage Is 400Vac To 415Vac. Electrical Endurance Goes Up To 10000 Cycles, And Mechanical Endurance Goes Up 20000 Cycles. The Operating Temperature Is -35°C To +70°C. The Storage Temperature Is -40°C To +85°C. The Degree Of Protection Is Ip20 And Ip40 In An Enclosure. It Is Din Rail Mountable. The Width In 9Mm Pitches Is 8. The Dimensions Are (W) 72Mm X (H) 85Mm X (D) 74Mm. This Switch Disconnector Is Used For Control And Isolation. This Product Is Compliant With En/Iec 60947-3.
Product Details
SKU | A9S70790 |
---|---|
Part Number | A9S70790 |
Price | ZARÂ 3,285.03 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review