
calcActive())">
Switch Disconnector Isw - 1P - 63 A - 240 V
A9S65163
ZARÂ 336.63
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9S65163
Switch Disconnector Isw - 1P - 63 A - 240 V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Switch Disconnector Isw - 1P - 63 A - 240 V
ZARÂ 336.63
Description
This Acti9 Isw Is A Modular And Reliable Switch Disconnector. It Is A 1P, Rated Current Is 63A, And Operating Voltage Is 240Vac. Electrical Endurance Goes Up To 15000 Cycles, And Mechanical Endurance Goes Up To 20000 Cycles. The Operating Temperature Is -25°C To +60°C. The Storage Temperature Is -40°C To +85°C. The Degree Of Protection Is Ip20 And Ip40 In An Enclosure. It Is Din Rail Mountable. The Width In 9Mm Pitches Is 2. The Dimensions Are (W) 18Mm X (H) 85Mm X (D) 73Mm. This Switch Disconnector Is Used For Control And Isolation. This Product Is Compliant With En/Iec 60947-3.
Product Details
SKU | A9S65163 |
---|---|
Part Number | A9S65163 |
Price | ZARÂ 336.63 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review