
calcActive())">
Switch Disconnector Easypact Cvs630Na, 3 Poles, 630 A Ac22A, 500 A Ac23A
LV563400
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LV563400
Switch Disconnector Easypact Cvs630Na, 3 Poles, 630 A Ac22A, 500 A Ac23A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Device Is A 630/500A Switch Disconnector From Easypact Cvs630. This Operational Current(Ie) Is 630/500A, Which Is Depending On Utilisation Category Ac22 Or Ac23. The Rated Short-Time Withstand Current(Icw) Is 6000A(1S). The Version Of Device Is 3Poles Frame Without Tripping Protection. It Is Conformed To Standard En/Iec60947-3 For Switch Disconnector Products. This Device Is Certified For Operation In Pollution Degree Iii Environment As Defined Iec60947-1& Iec60664-1, And Respected For Rohs Requirement As European Environment Directive Ec/2002/95. It Can Be Mounted By Blackplate Or Din Rail,Also Through The Door Of Class Ii Switchboard Without Downgrading Switchboard Insulation. The Front Of Toggle Offers Ip40 Protection, But When It Is Equiped Extended Rotary Handle, Additional Ip54 Protection Degree For Extended Rotary Handle. This Series Have Slots For Control Auxiliaries(Mn/Mx),Which Is Indicated Contact Status. The Fixed Dimension Is 140Mm(Width).255Mm(Height),110Mm(Depth),
Product Details
SKU | LV563400 |
---|---|
Part Number | LV563400 |
Price | ZARÂ 9,681.89 |
FAQs | No |
Activity | PPCCB |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review