
calcActive())">
Switch Disconnector Compact Nsx400...630Na, Dc, 630A Rating, 3 Poles
C633630DS
ZARÂ 24,047.02
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

C633630DS
Switch Disconnector Compact Nsx400...630Na, Dc, 630A Rating, 3 Poles
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Switch Disconnector Compact Nsx400...630Na, Dc, 630A Rating, 3 Poles
ZARÂ 24,047.02
Description
Compact Nsx630Na Dc Is A Complete 4 Poles Switch Disconnerctor. It'S Used To Control And Isolate Electrical Distribution Circuits. It Requires An Upstream Protection. The Operational Current Is 630A At 750Vdc For Dc-22A Utilization Categories. The Operational Voltage Is 750Vdc. It Comes With A Variety Of Optional Functions And Accessories Common With Compact Nsx Circuit Breakers. The Dimension Is 185Mm X 255Mm X 110Mm (H X W X D). It Is Compliant With International Standards (Iec 60947), Ccc And Eac Specifications.
Product Details
SKU | C633630DS |
---|---|
Part Number | C633630DS |
Price | ZARÂ 24,047.02 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review