
calcActive())">
Switch Disconnector Compact Nsx160Na, 3 Poles, 160A, Ac22A, Ac23A
C163160S
ZARÂ 4,751.87
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

C163160S
Switch Disconnector Compact Nsx160Na, 3 Poles, 160A, Ac22A, Ac23A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Switch Disconnector Compact Nsx160Na, 3 Poles, 160A, Ac22A, Ac23A
ZARÂ 4,751.87
Description
This Compact Nsx160Na Is A Complete 3 Poles Switch Disconnector. It Is Used To Control And Isolate Electrical Distribution Circuits And It Requires An Upstream Protection. The Operational Current Is 160A At 415Vac 50/60Hz For Ac22A And Ac23A Utilization Categories. The Operational Voltage Is 690Vac 50/60Hz. It Comes With A Variety Of Optional Functions And Accessories Common With Compact Nsx Circuit Breakers. The Dimensions For This 3 Poles Version Are 105Mm X 161Mm X 86Mm. It Is Compliant With International Standards (Iec 60947), Ccc, Eac And Marine Specifications.
Product Details
SKU | C163160S |
---|---|
Part Number | C163160S |
Price | ZARÂ 4,751.87 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review