
calcActive())">
Switch Disconnector, Compact Inv1250, Visible Break, 1250 A, With Red Rotary Handle And Yellow Front, 4 Poles
31377
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

31377
Switch Disconnector, Compact Inv1250, Visible Break, 1250 A, With Red Rotary Handle And Yellow Front, 4 Poles
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Compact Inv1250 Is A 4 Poles Non-Automatic Switch-Disconnector With Visible Break, Red Rotary Handle And Yellow Front. It Is Suitable For Isolation With Positive Contact Indication, As Defined By Iec 60947-1 And Iec60947-3 Standards. The Operational Current Is 1250A At 415Vac In Categories Ac21A, Ac22A And Ac23A. The Rated Voltage Is 690Vac 50/60Hz Or 250Vdc. Compact Inv Range Allows The Visible Break Of The Main Contacts Through A Transparent Cover. It Can Be Used As An Emergency-Off Device. For Easy Identification, It Uses Special Colours Stipulated By The Standards. The Red Rotary Handle Is Designed To Offer Easy Operation And High Performance In Interruption Of Currents. Compact Inv1250 Is A Class Ii Insulation Level Front-Face Device As Per Iec 60664 Standard.
Product Details
SKU | 31377 |
---|---|
Part Number | 31377 |
Price | ZARÂ 24,831.13 |
FAQs | No |
Activity | #N/A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review