
calcActive())">
Switch Disconnector, Acti9 C60Na-Dc, Photovoltaic, 2P, 50A For 700Vdc, 32A For 800Vdc And 20A For 1000Vdc
A9N61690
ZARÂ 1,716.47
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9N61690
Switch Disconnector, Acti9 C60Na-Dc, Photovoltaic, 2P, 50A For 700Vdc, 32A For 800Vdc And 20A For 1000Vdc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Switch Disconnector, Acti9 C60Na-Dc, Photovoltaic, 2P, 50A For 700Vdc, 32A For 800Vdc And 20A For 1000Vdc
ZARÂ 1,716.47
Description
This Acti9 C60Na-Dc Is A Low Voltage Switch Disconnector Dedicated To Disconnection Of The String Of Photovoltaic Modules And The Pv Inverter. It Has 2P Pole. Its Rated Current Is 50A At 700Vdc, 32A At 800Vdc And 20A At 1000Vdc For A Dc-21B Utilization Category. It Can Be Mounted On Din Rail For Modular Installation. Its Width Is 8 Modules Of 9Mm. It Has An Ip40 Degree Of Protection (As Per Iec/En 60529) On Its Terminals In Modular Enclosure. It Is Designed To Isolate The String Of Photovoltaic Modules And The Inverter From The Rest Of The Photovoltaic Installation For Maintenance Operations In Complete Safety. Its Fast Closing Mechanism, Independent Of The Speed Of Actuation Of The Toggle, Improves Its Service Life. The Tripping Or Position Indication Functions Are Remotely Provided By Adding Electrical Auxiliaries. The Presence Of The Green Strip Guarantees Physical Opening Of The Contacts And Allows Operations To Be Performed On The Downstream Circuit In Complete Safety. This Product Is Compliant With Iec/En 60947-3.
Product Details
SKU | A9N61690 |
---|---|
Part Number | A9N61690 |
Price | ZARÂ 1,716.47 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review