
calcActive())">
Switch 30 Series Mechanism - Intermediate - 250 V - 10 A - White Electric
30MI-WE
ZARÂ 299.83
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

30MI-WE
Switch 30 Series Mechanism - Intermediate - 250 V - 10 A - White Electric
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Switch 30 Series Mechanism - Intermediate - 250 V - 10 A - White Electric
ZARÂ 299.83
Description
Intermediate Switch Mechanism. Suitable For Clipsal C2000. Colour: White Electric Rated Current: 10A Operating Voltage 250V A.C. 50Hz Note: Requires Installation By An Appropriately Licenced Electrician.
Product Details
SKU | 30MI-WE |
---|---|
Part Number | 30MI-WE |
Price | ZARÂ 299.83 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review