
calcActive())">
Sub-Base With Plug-In Electromechanical Relay Abe7, 16 Channels, Relay 5 Mm
ABE7R16T111
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ABE7R16T111
Sub-Base With Plug-In Electromechanical Relay Abe7, 16 Channels, Relay 5 Mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Modicon Abe7 Range, An Offer Of Connection Sub-Bases For Telefast Pre-Wired System. The Sub-Base With Plug-In Electromechanical Relay, Provides 16 Channels. It Has Normally Opened Contact. This Product Enables Rapid Connection Of I/O Modules. It Is A Relay Sub Base With A Supply Voltage Of 19V To 30V Dc And A Maximum Supply Current Of 1A. It Is Furnished With Screw Clamp Terminals For Electrical Connection. It Is An Ip2X Rated Product. It Weighs.6Kg. It Is Suitable For All Types Of Industrial Applications. This Product Is Certified By Gl, Csa, Dnv, Bv, Lros And Ul. This Sub-Base Is Suitable For Use With Abr7S11 Plug-In Relay. The Fixing Is Done By Clips (35Mm Din Rail) And Screws (Surface Mount With Kit). Modicon Abe7 Means Greater Simplicity To Rationalise Wiring In Automation System Equipment. Pre-Wired System Enabling Connection And Adaptation Of Control Signals Of Plc Cards Equipped With He10 Connectors.
Product Details
SKU | ABE7R16T111 |
---|---|
Part Number | ABE7R16T111 |
Price | ZARÂ 9,359.92 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review