Stbnip2311 - Standard Network Interface Module Stb - Ethernet Modbus Tcp/Ip - 10...100 Mbits

STBNIP2311
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Product Is Part Of The Modicon Stb Range, An Offer Of Modular Distributed I/O. This Standard Network Interface Module Has 1 Primary, Maximum 6 Extensions Segments. It Is An Interface Module With A Rated Supply Voltage Of 24V Dc, A Maximum Supply Current Of 700A, An Output Voltage Of 5.25V Dc And An Output Current Of 1.2A. Communication Services Are Embedded Web, Bootp/Dhcp Protocol Etc. This Product Is Compatible With Most Major Fieldbus Networks. It Works With Selv Power Supply. It Is An Ip20 Rated Product. Its Dimensions Are 130Mm (Width) X 70Mm (Depth) X 40.5Mm (Height) And Weighs.145Kg. It Is Suitable For Packaging, Bottling, Assembly, Distribution, Textile, Printing And Semiconductor Machines Applications. This Product Is Certified By Ce, Csa, Atex Category 3G, Odva, C-Tick, Ul, It Meets Iec 61131-2 2003 And Fm Class 1 Division 2, Groups A, B, C And D T4A Standards. The Modicon Lmc058 Is The Optimum Solution For Axis Control And Positioning, Including Automation Functions. It Forms A Part Of Flexible Machine Control Approach, A Key Component Of Machinestruxure.

Product Details

SKU STBNIP2311
Part Number STBNIP2311
Price ZAR 9,733.08
FAQs No
Activity IDPAC

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Stbnip2311 - Standard Network Interface Module Stb - Ethernet Modbus Tcp/Ip - 10...100 Mbits
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.