
calcActive())">
Standard Digital Input Kit Stb - 24 V Dc - 6 I
STBDDI3610K
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

STBDDI3610K
Standard Digital Input Kit Stb - 24 V Dc - 6 I
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Modicon Stb Range, An Offer Of Modular Distributed I/O. This Standard Discrete Input Kit Has 6 Discrete Inputs With Positive Or Negative Logic. It Is A Discrete Input Kit With A Rated Supply Voltage Of 24V Dc And A Current Consumption Of 55Ma At 5V Dc For Logic Bus. This Product Is Compatible With Most Major Fieldbus Networks. It Is An Ip20 Rated Product. Its Dimensions Are 125Mm (Width) X 65.1Mm (Depth) X 18.4Mm (Height) And Weighs.112Kg. It Is Suitable For Packaging, Bottling, Assembly, Distribution, Textile, Printing And Semiconductor Machines Applications. This Product Is Certified By Fm Class 1 Division 2, Ce, Ul And Csa. It Meets En/Iec 61131-2 Type 3 Standards. This Kit Is Suitable For Use With I/O Base Stbxba1000 And Power Distribution Module Stbpdt3100/3105. The Kit Includes Stbddi3610 Module, Stbxts2100, 6-Terminal Spring Clamp Connector, Stbxts1100, 6-Terminal Screw Type Connector And Stbxba1000 Base. The Modicon Lmc058 Is The Optimum Solution For Axis Control And Positioning, Including Automation Functions. It Forms A Part Of Flexible Machine Control Approach, A Key Component Of Machinestruxure.
Product Details
SKU | STBDDI3610K |
---|---|
Part Number | STBDDI3610K |
Price | ZARÂ 1,785.34 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review