
calcActive())">
Standard Analog Output Kit Stb - 4..20 Ma - 2 O - 15 Bits + Sign
STBACO0220K
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

STBACO0220K
Standard Analog Output Kit Stb - 4..20 Ma - 2 O - 15 Bits + Sign
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Modicon Stb Range, An Offer Of Modular Distributed I/O. This Standard Analogue Output Kit Has 2 Analogue Outputs With 15Bit + Sign Resolution. It Is An Analogue Output Kit With A Rated Supply Voltage Of 24V Dc And A Current Consumption Of 210Ma At 5V Dc For Logic Bus. This Product Is Compatible With Most Major Fieldbus Networks. It Is An Ip20 Rated Product. Its Dimensions Are 128.3Mm (Width) X 70Mm (Depth) X 18.4Mm (Height). It Is Suitable For Packaging, Bottling, Assembly, Distribution, Textile, Printing And Semiconductor Machines Applications. This Product Is Certified By Fm Class 1 Division 2, Ce, Ul And Csa. This Kit Is Suitable For Use With Power Distribution Module Stbpdt3100/3105 And Mounting Base Stbxba1000. The Kit Includes Stbxts2100, 6-Terminal Spring Clamp Connector, Stbxts1100, 6-Terminal Screw Type Connector, Stbxba2000 Base And Stbavi1270 Module. The Modicon Lmc058 Is The Optimum Solution For Axis Control And Positioning, Including Automation Functions. It Forms A Part Of Flexible Machine Control Approach, A Key Component Of Machinestruxure.
Product Details
SKU | STBACO0220K |
---|---|
Part Number | STBACO0220K |
Price | ZARÂ 7,065.37 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review