Standard Analog Input Kit Stb - 4..20 Ma - 4 I - 15 Bits + Sign

STBACI0320K
Be the first one to review this.
standard analog input kit STB - 4..20 mA - 4 I - 15 bits + sign
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Modicon Stb Range, An Offer Of Modular Distributed I/O. This Standard Analogue Input Kit Is An Accessory Kit Of Programmable Logic Controllers (Plc) And Programmable Automation Controllers (Pac). It Has 4 Analogue Inputs (Currentma To 20Ma) With 15Bit Plus Sign Resolution. This Product Is Compatible With Most Major Fieldbus Networks. It Is An Analogue Input Kit With A Rated Supply Voltage Of 24V Dc And A Current Consumption Of 95Ma At 5V Dc For Logic Bus. It Supports Hot Swap Fallback, Requires Standard Type Network Interface Module (Nim). It Is An Ip20 Rated Product. Its Dimensions Are 128.3Mm (Width) X 70Mm (Depth) X 18.4Mm (Height). It Is Suitable For Packaging, Bottling, Assembly, Distribution, Textile, Printing And Semiconductor Machines Applications. This Product Is Certified By Fm Class 1 Division 2, Atex Category 3G, Ce, Ul, Csa And C-Tick. This Kit Is Suitable For Use With Mounting Base Stbxba2000 And Power Distribution Module Stbpdt3100/3105. The Kit Includes Stbxts2100, 6-Terminal Spring Clamp Connector, Stbxts1100, 6-Terminal Screw Type Connector, Stbxba2000 Base And Stbaci0320 Module. The Modicon Stb Distributed I/O Solution Is An Open, Modular Input/Output System That Makes It Possible To Design Automation Islands Managed By A Master Controller Via A Bus Or Communication Network.

Product Details

SKU STBACI0320K
Part Number STBACI0320K
Price ZAR 8,866.13
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Standard Analog Input Kit Stb - 4..20 Ma - 4 I - 15 Bits + Sign
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.