
calcActive())">
Sr3B261Bd - Modular Smart Relay Zelio Logic - 26 I O - 24 V Dc - Clock - Display
SR3B261BD
ZARÂ 13,258.68
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

SR3B261BD
Sr3B261Bd - Modular Smart Relay Zelio Logic - 26 I O - 24 V Dc - Clock - Display
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Sr3B261Bd - Modular Smart Relay Zelio Logic - 26 I O - 24 V Dc - Clock - Display
ZARÂ 13,258.68
Description
This Zelio Logic Sr3 Compact Smart Relay / Programmable Controller Uses A Supply Voltage Of 24V Direct Current. It Has 26 Inputs / Outputs With Screw-Clamp Terminals. It Has Compact Design, Allowing Installation On Din Rail. It Also Offers Simple Programming, Display And Diagnosing Of Malfunctions Display And Navigation Buttons. Its Simple Ladder Programming Makes It Adapted For Non-Specialists.
Product Details
SKU | SR3B261BD |
---|---|
Part Number | SR3B261BD |
Price | ZARÂ 13,258.68 |
FAQs | No |
Activity | IDMST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review