Spring Terminal, Feed Through, 2 Points, 4Mm², Grey

NSYTRR42
Be the first one to review this.
SPRING TERMINAL, FEED THROUGH, 2 POINTS, 4MM², GREY
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

Linergy Tr Is Terminal Block For Linergy. It Belongs To Linergy Passthrough Terminal Block With 4 Mm² Nominal Cross Section. The Rated Operational Voltage Is 600V Conforming To Csa/Curus And 800V Conforming To En/Iec 60947-7-1. The Rated Current Is 32A Conforming To En/Iec 60947-7-1 And 30A Conforming To Csa And Curus. It Has Grey Surface Treatment. Mounting By Clip-On And Top Connection By Single-Level 1X1 Screw Terminals. It Could Be Connection And Disconnection By Flat Screwdriver. It Is Compatible With Spacial Enclosures For Prisma G, Prisma P, Pragma, Prisma Ph, Prisma Pack, Spacial, Kaedra, Tesys. Sold In Lots Of 50 Units. Ambient Air Temperature For Operation Is From -40 To 130 °C Conforming To Iec 60216-1 And Vde304-T21. Multi Standards Certified (Atex, Csa, Curus, Dnv, Gl, Lr, Vde, Iec-Ex, Eac). It Is Compliant With Green Premium (Rohs/Reach).

Product Details

SKU NSYTRR42
Part Number NSYTRR42
Price ZAR 40.97
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Spring Terminal, Feed Through, 2 Points, 4Mm², Grey
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.