
calcActive())">
Soft Starter For Asynchronous Motor - Atsu01 - 6 A - 200..480V - 0.75..3 Kw
ATSU01N206LT
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ATSU01N206LT
Soft Starter For Asynchronous Motor - Atsu01 - 6 A - 200..480V - 0.75..3 Kw
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
The Altistart U01 Is A Soft Start/Soft Stop Unit For 3-Phase Asynchronous Motors. It Is Designed Primarily For Combinations With Tesys U Starter-Controllers. It Can Be Used For A Motor Rated Power Up To 3Kw Or 3Hp For 3-Phase (200V To 480V Ac) And Up To 6A Rating. It Is 45Mm Wide, This Makes It One Of The Smallest Soft Starters On The Market. It Can Be Installed Nearly Everywhere. It Features An Integrated Bypass, This Reduces Noise And Decreases Heat Dissipation. Its Protection Index Is Ip20. It Weighs.34Kg And Its Dimensions Are, 45Mm Wide, 234Mm High, 150Mm Deep. The Altistart U01 Is Designed For The Following Simple Applications Like Conveyors, Conveyor Belts, Pumps, Fans, Compressors, Automatic Doors And Gates, Small Cranes And Belt-Driven Machinery. It Complies With Standards Iec/En 60947-4-2, And Carries Ul, Csa, C-Tick, And Ccc Certifications, And Ce Marking. It Can Be Easily Combined With A Tesys U Controller By Means Of The Power Connector Vw3G4104. It Is Easy To Install On A Din Rail. Altistart1 Combines Simplicity With Easy Cabling, Fast Configuration And Efficiency. Reduced Machine Wear And Minimized Maintenance Time Will Optimize Operations. Together With Tesys Model U, It Provides A Unique Motor Starter Solution.
Product Details
SKU | ATSU01N206LT |
---|---|
Part Number | ATSU01N206LT |
Price | ZARÂ 4,465.68 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review