
calcActive())">
Soft Starter-Ats22-Control110V-Power 208V(3Hp)/230V(5Hp)/460V(10Hp)/575V(15Hp)
ATS22D17S6U
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ATS22D17S6U
Soft Starter-Ats22-Control110V-Power 208V(3Hp)/230V(5Hp)/460V(10Hp)/575V(15Hp)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Altistart 22 Soft Starter Can Feed 3-Phase Asynchronous Motors In Supply Line Connection. It Has A Rating Of 17A, A Rated Power From 3Hp To 15Hp And A Rated Voltage From 230V To 575V Ac. It Is Designed For Simple And Complex Machines Such As Centrifugal And Piston Pumps, Fans, Screw Compressors And Material Handling Equipment. Slim Form Factor Improves Versatility; Allows Mounting In Frames Of Any Kind Of Machines. It Features An Integrated Bypass, This Reduces Noise And Decreases Heat Dissipation. Compatibility With Somove Software Allows Configurations And Settings To Be Easily Transferred, Meaning Spares Can Be Quickly Installed. It Provides Smooth Starting For Your Machinery, Avoiding Mechanical Stresses And Extending Their Service Life.
Product Details
SKU | ATS22D17S6U |
---|---|
Part Number | ATS22D17S6U |
Price | ZARÂ 20,376.98 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review