
calcActive())">
Socket-Outlet, Mureva Styl, 2P + E With Shutters, Pin Earth, 16A, 250V, Surface, White
MUR39030
ZARÂ 229.56
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

MUR39030
Socket-Outlet, Mureva Styl, 2P + E With Shutters, Pin Earth, 16A, 250V, Surface, White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Socket-Outlet, Mureva Styl, 2P + E With Shutters, Pin Earth, 16A, 250V, Surface, White
ZARÂ 229.56
Description
Mureva Styl Power Socket-Outlet Mur39030 Is A Robust Device. The French 2P + E With Shutters Has An Ip55 Protective Index That Ensures Its Waterproofness. It Is An Innovative Socket-Outlet With Its Led That Makes It Visible In The Dark. The Ergonomic Design Of The 16A Device Snaps And Un-Snaps Easily With Only One Hand Thanks To The Large Cabling Space. It Is Also Resistant To The Harshest Environments And Can Be Used Indoor And Outdoor. The Transparent Lid Allows To See The Light To Locate It Easily But Also To Avoid Confusing A Socket With A Switch.
Product Details
SKU | MUR39030 |
---|---|
Part Number | MUR39030 |
Price | ZARÂ 229.56 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review