
calcActive())">
Small Touchscreen Display Hmi, Harmony Scu, 5In7 Front Module Backlight Led Color Tft Lcd
HMIS85
ZARÂ 9,445.94
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

HMIS85
Small Touchscreen Display Hmi, Harmony Scu, 5In7 Front Module Backlight Led Color Tft Lcd
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Small Touchscreen Display Hmi, Harmony Scu, 5In7 Front Module Backlight Led Color Tft Lcd
ZARÂ 9,445.94
Description
The Hmi Small Touchscreen Features 5.7Inch Backlight Led Color Tft Lcd Display, Supports 320 X 240 Pixels Qvga Resolution. This Touch Panel Screen Has 65536 Colors With 50,000 Hours Of Backlight Lifespan. It Supports Korean, Chinese (Simplified Chinese), Japanese (Ank, Kanji), Ascii And Taiwanese (Traditional Chinese) Character Fonts. The Analogue Touch Panel With 16 Levels Brightness Provides Four Viewing Angles 60° Left, 60° Right, 40° Top, 60° Bottom In Horizontal X Vertical. Its Dimensions Are 163Mm (Width) X 129.4Mm (Depth). It Weighs.405Kg. It Is Suitable For Use With Small Machines, Hvac, Pumping And Packaging Applications. The Integrated Design Of Harmony Scu Delivers Maximum Functionality While Keeping Installation Easy. The Harmony Scu (Formerly Known As Magelis Scu) Is Designed To Operate With The Ecostruxure Machine Expert, Delivers Adequate Functionality For Control Of Small Machines.
Product Details
SKU | HMIS85 |
---|---|
Part Number | HMIS85 |
Price | ZARÂ 9,445.94 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review